



Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFP5315
Auto Set
Application
Line Cord Only No Devices
Catalog Number
GFP5315
Color
Yellow
Construction
Fabricated
EU RoHS Indicator
Item Type
Industrial Grade
Material - Insulation
Elastomer
Material - Jacket
PVC
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
Extra Heavy Duty
Specifications
Style
Automatic Set
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type
Portable, Straight Blade
UPC
783585521312
Outside Diameter
0.335
Weight
4.5 lb
Amperage Rating
30 A
Connectivity
Plug-In
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
3 Phase 250 VAC
Voltage Rating Description
3 Phase 250 VAC
Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
4
Strands
Multi
EU RoHS Indicator
Industry Standard(s)
cCSA
Performance
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Carton Quantity
5