HUBBELL WIRING DEVICE-KELLEMS
Circuit Guard® Heavy Duty Single Outlet Portable GFCI Line Cord with Automatic Set, 15A, 120V AC, 2' - 12/3 SJEOW, Yellow
Image of GFP2CA Circuit Guard® Heavy Duty Single Outlet Portable GFCI Line Cord with Automatic Set, 15A, 120V AC, 2' - 12/3 SJEOW, Yellow
Discontinued

Circuit Guard® Heavy Duty Single Outlet Portable GFCI Line Cord with Automatic Set, 15A, 120V AC, 2' - 12/3 SJEOW, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFP2CA

Replaced by: GFPST2CA

Power Protection Products, GFCI Linecords, Commercial, Auto Set, 15A 120V AC, 5-15R, 2' Cord Length, 4-6 mA Trip Level, Yellow.

  • High impact UV stabilized housing for long life
  • All-glass circuit board provides moisture immunity
  • Watertight GFCI housing for use in harsh environments

Auto Set

General

Application

Line Cord with GFCI Plug and Female Connector

Catalog Number

GFP2CA

Color

Yellow

Construction

Fabricated

EU RoHS Indicator

Item Type

Straight Blade

Material - Insulation

Elastomer

Material - Jacket

PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Heavy Duty

Specifications

  • Blades - Brass
  • Body - Poly carbonate
  • Buttons - Polycarbonate
  • Cord - PVC
  • Cord Grip - Polycarbonate
  • Receptacle - PVC
  • Screws - Zinc plated steel
  • Strain Relief - Elastomer

Style

Automatic Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Line Cord

UPC

783585690780

Dimensions

Outside Diameter

0.245

Weight

0.75 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Conductor Size

#14 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)