
Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFP2CM
Manual Set
Application
Line Cord with GFCI Plug and Female Connector
Catalog Number
GFP2CM
Color
Black
Construction
Fabricated
EU RoHS Indicator
Item Type
Straight Blade
Material - Insulation
Elastomer
Material - Jacket
PVC
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Heavy Duty
Specifications
Style
Manual Set
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type
Line Cord
UPC
783585690797
Outside Diameter
0.245
Weight
0.75 lb
Amperage Rating
15 A
Connectivity
Plug-In
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC
Conductor Size
#14 AWG
Conductor Type
Copper
Number of Conductors
3
Strands
Multi
EU RoHS Indicator
Industry Standard(s)
UL Listed
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)