HUBBELL WIRING DEVICE-KELLEMS
Image of RR151CHI CLOCK HANG RECESS RCPT, 15A 125V, IV
Image of RR151CHI CLOCK HANG RECESS RCPT, 15A 125V, IV
Discontinued

CLOCK HANG RECESS RCPT, 15A 125V, IV

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR151CHI

CLOCK HANG RECESS RCPT, 15A 125V, IV

  • 15A 125V
  • IV

Clock Hanger Receptacle

General

Application

Special Use Products

Catalog Number

RR151CHI

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778100413

Dimensions

Display Size

Standard Sized Product

Weight

0.15 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R

Logistics

Carton Quantity

10