

Brand: Hubbell Wiring Device-Kellems
Catalog ID: RR151CHI
Clock Hanger Receptacle
Application
Special Use Products
Catalog Number
RR151CHI
Color
Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
883778100413
Display Size
Standard Sized Product
Weight
0.15 lb
Amperage Rating
15 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
1875 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
5-15R
Carton Quantity
10