HUBBELL WIRING DEVICE-KELLEMS
Image of RR151CHW CLOCK HANG RECESS RCPT, 15A 125V, WH
Discontinued

CLOCK HANG RECESS RCPT, 15A 125V, WH

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR151CHW

CLOCK HANG RECESS RCPT, 15A 125V, WH

  • 15A 125V
  • WH

Clock Hanger Receptacle

General

Application

Special Use Products

Catalog Number

RR151CHW

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778100420

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Nema Rating

5-15R

Logistics

Carton Quantity

10