HUBBELL WIRING DEVICE-KELLEMS
Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Single Tamper Resistant Receptacle, 15A 120VAC, SelfGrounding, Side Wired
Image of RC108TR Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Single Tamper Resistant Receptacle, 15A 120VAC, SelfGrounding, Side Wired

Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Single Tamper Resistant Receptacle, 15A 120VAC, SelfGrounding, Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RC108TR

One Single Pole Toggle One Single TR Receptacle Combination Device, Residential 15A 120VAC, Self Grounding, Side Wired

  • Quiet snap action mechanism
  • Self-grounding staple is standard
  • Elongated strap with continuous plaster ears

Tamper Resistant Receptacle

General

Action

Snap Switch

Actuator

Toggle

Application

Residential

Catalog Number

RC108TR

Color

Contact Configuration

Two Position

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Switch and Receptacle Combo Devices

Material - Mounting Hardware

Mounting Screws

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Performance

Environmental - Operating temperature - -20°C to 60°C

UPC

883778302244

Dimensions

Display Size

Standard Size

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

1800

Conductor Related

Number Of Poles

1) Single Pole

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Action

Snap Switch

Actuator

Toggle

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Performance

Environmental - Operating temperature - -20°C to 60°C

Logistics

Carton Quantity

10