

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLC25163AIN
Ratchet Lock and be Enabled/Disabled
Application
Bench, Ceiling and Wall Mounted
Base Type
Optional
Cable Length
25 Ft
Cable Type
#16/3 SJT
Catalog Number
HBLC25163AIN
Construction
Steel
Duty
Heavy Duty
Item Type
Reel with Non-Metallic Incandescent Hand Lamp and Automatic Shut-Off
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
Commercial
Specifications
Light Type - Incandescent
Style
Incandescent
Type
Reel With Hand Lamp
UPC
783585190082
Cable Length
25 Ft
Cable Length Active
300
Cable Length Inactive
24
Reel Frame Dimension
Steel
Weight
8.25 lb
Amperage Rating
0.6 A
Current / Amperage Rating
0.6 A
Duty
Heavy Duty
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Cable Specification
16/3 SJT
Cable Type
#16/3 SJT
Feeder Cord
16/3 SJT
Nema Color
Yellow and Black
Industry Standard(s)
Performance
Base Type
Optional