HUBBELL WIRING DEVICE-KELLEMS
Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Single Pole Single Throw 4A 250V/8A 125V, Wire Leads, Nickel
Image of HBL11WL Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Single Pole Single Throw 4A 250V/8A 125V, Wire Leads, Nickel

Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Single Pole Single Throw 4A 250V/8A 125V, Wire Leads, Nickel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL11WL

Switches and Lighting Controls, Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Single Pole Single Throw 4A 250V/8A 125V, Wire Leads, Nickel

Nickel Plated for Corrosion Resistance

General

Action

SPST

Catalog Number

HBL11WL

Color

Metallic

EU RoHS Indicator

No

Horsepower - Maximum

0.33

Item Type

Panel Mount and Bat Handle Switch

Mounting Method

Panel Mount

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact

Series

Single Pole/Single Throw

Specifications

  • Body Material - Impact Resistant Thermoplastic Body
  • Bushing - Brass- Nickel Plated
  • Contacts - Fine Silver
  • Strap Material - Nickel Plated
  • Toggle - Brass- Nickel Plated

Style

Wire Leads #18 AWG

Type

General Purpose

UPC

783585016726

Dimensions

Dimensions

1.5 in x 0.98 in x 0.64 in

Height

0.64 in

Length

1.5 in

Weight

0.25 lb

Width

0.98 in

Electrical Ratings

Amperage Rating

4/8/10 A

Current / Amperage Rating

4/8/10 A

Voltage Rating

250/125/120 VAC

Conductor Related

Number Of Poles

Single Pole

Wire Size

#18 AWG

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Action

SPST

Horsepower - Maximum

0.33

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact

Configuration

Mounting Method

Panel Mount

Logistics

Carton Quantity

10