HUBBELL WIRING DEVICE-KELLEMS
Commercial Self Test GFCI, 15A 125V, 5- 15R, With Alarm, Black
Image of GFRST15BKB Commercial Self Test GFCI, 15A 125V, 5- 15R, With Alarm, Black
Image of GFRST15BKB Commercial Self Test GFCI, 15A 125V, 5- 15R, With Alarm, Black
play
Autoguard GFCI Receptacles
Discontinued

Commercial Self Test GFCI, 15A 125V, 5- 15R, With Alarm, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST15BKB

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, With Alarm, Black

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented AUTOGUARD® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Triple wipe construction
  • Alarm version provides audible notification of a trip condition

General

Catalog Number

GFRST15BKB

Color

Black

Series

Heavy Duty

Style

Alarm

Type

Standard

UPC

883778228018

Dimensions

Weight

0.35 lb

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

25