HUBBELL WIRING DEVICE-KELLEMS
Commercial Self-Test GFCI Outlet,20A 125V, 5-20R,Almond
Image of GFTWRST20AL Commercial Self-Test GFCI Outlet,20A 125V, 5-20R,Almond
Image of GFTWRST20AL Commercial Self-Test GFCI Outlet,20A 125V, 5-20R,Almond
Discontinued

Commercial Self-Test GFCI Outlet,20A 125V, 5-20R,Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTWRST20AL

Power Protection Devices, Receptacle, Self Test, GFCI, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, Almond

  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARD® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

General

Catalog Number

GFTWRST20AL

Color

Almond

EU RoHS Indicator

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

Tamper-Resistant, Weather Resistant

UPC

883778122644

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10