HUBBELL WIRING DEVICE-KELLEMS
Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Cable Feed Through with Bushing
Image of FBMPFT Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Cable Feed Through with Bushing

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Cable Feed Through with Bushing

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FBMPFT

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Cable Feed Through with Bushing

  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • 1-Gang- 1" Opening with Bushing

Horizontial 1-Gang Sub-Plate with (1) 1" Cable Feed Through Opening with Bushing

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access; Wood

Catalog Number

FBMPFT

Color

Metallic

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Knockouts

1.00" NPT

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

(1) Screw Mount

Series

  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series

Size

2-Gang;4-Gang;6-Gang

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

2, 4, & 6-Gang Recessed Floor Box Mounting Plates

UPC

783585191614

Dimensions

Size

2-Gang;4-Gang;6-Gang

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Knockouts

1.00" NPT

Mounting Method

Mounts to Box

Logistics

Carton Quantity

10

Pallet Quantity

4200