
Brand: Hubbell Wiring Device-Kellems
Catalog ID: FBMPREC
Horizontial 1-Gang Sub-Plate with (1) StyleLine/Decorator Opening
Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access; Wood
Catalog Number
FBMPREC
Color
Metallic
Construction
Stamped
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
(1) Screw Mount
Series
Size
2-Gang;4-Gang;6-Gang
Sub Brand
Recessed Concrete/Access Floor Boxes
Type
2, 4, & 6-Gang Recessed Floor Box Mounting Plates
UPC
783585191553
Size
2-Gang;4-Gang;6-Gang
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
EU RoHS Indicator
Industry Standard(s)
cULus
Standards - RoHS Compliance Status
CM
Mounting Method
Mounts to Box
Carton Quantity
15
Pallet Quantity
5265