HUBBELL WIRING DEVICE-KELLEMS
Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Twist-Lock® 1.60" Diameter Opening
Image of FBMP156 Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Twist-Lock® 1.60" Diameter Opening
Buy America(n) Qualified

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Twist-Lock® 1.60" Diameter Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FBMP156

SystemOne 1-Gang Floor Box Plate, 1.6" Twist-Lock Opening

  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • 1-Gang- (1) Single Receptacle Opening with 1.60" Diameter

Horizontial 1-Gang Sub-Plate with (1) Twist-Lock® 1.60" Dia. Opening

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access; Wood

Catalog Number

FBMP156

Color

Metallic

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

(1) Screw Mount

Series

  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series

Size

2-Gang;4-Gang;6-Gang

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

2, 4, & 6-Gang Recessed Floor Box Mounting Plates

UPC

783585191607

Dimensions

Size

2-Gang;4-Gang;6-Gang

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

15