HUBBELL WIRING DEVICE-KELLEMS
Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (2) 1 Unit Hubbell iStation Openings
Image of FBMP2IM Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (2) 1 Unit Hubbell iStation Openings
Image of FBMP2IM Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (2) 1 Unit Hubbell iStation Openings
play
SystemOne Recessed Floor Boxes

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (2) 1 Unit Hubbell iStation Openings

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FBMP2IM

SystemOne 1-Gang Floor Box Plate, 2 Hubbell 1U iStation Openings

  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • 1-Gang- 2-1 Unit Hubbell iStation Opening

Horizontial 1-Gang Sub-Plate with (2) 1 Unit Hubbell iStation Opening

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access; Wood

Catalog Number

FBMP2IM

Color

Metallic

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

  • (1) Screw Mount
  • (1) Screw Mount

Product Family

Recessed - CFB Series;Recessed Rectangular - AFB Series

Size

2-Gang;4-Gang;6-Gang

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

2, 4, & 6-Gang Recessed Floor Box Mounting Plates

UPC

783585191584

Dimensions

Size

2-Gang;4-Gang;6-Gang

Weight

0.2 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

15

Pallet Quantity

6150