HUBBELL WIRING DEVICE-KELLEMS
Image of 515LC CONN, 15A 125V, 5-15R, ILLUMINATED

CONN, 15A 125V, 5-15R, ILLUMINATED

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 515LC

CONN, 15A 125V, 5-15R, ILLUMINATED

  • Durable Polycarbonate and Nylon
  • 360 Degree LED Visibility Around Body
  • Accepts Both Round and Flat Cable
  • Elastomeric dust seal prevents dust, moisture, and contaminants from entering the wiring chamber

General

Catalog Number

515LC

Color

Clear

EU RoHS Indicator

Series

Illuminated

Style

Illuminated

Type

Connector Body

UPC

783585531274

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

4500