HUBBELL WIRING DEVICE-KELLEMS
Image of 520LC CONN, 20A 125V, 5-20R, ILLUMINATED

CONN, 20A 125V, 5-20R, ILLUMINATED

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 520LC

CONN, 20A 125V, 5-20R, ILLUMINATED

  • Durable Polycarbonate and Nylon
  • 360 Degree LED Visibility Around Body
  • Accepts Both Round and Flat Cable
  • Elastomeric dust seal prevents dust, moisture, and contaminants from entering the wiring chamber

General

Catalog Number

520LC

Color

Clear

EU RoHS Indicator

Series

Illuminated

Style

Illuminated

Type

Connector Body

UPC

783585531298

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

4500