HUBBELL WIRING DEVICE-KELLEMS
Image of HBLWPBS Cord and Cable Reels, Ball Stop for Weatherproof Reels, Black
Image of HBLWPBS Cord and Cable Reels, Ball Stop for Weatherproof Reels, Black

Cord and Cable Reels, Ball Stop for Weatherproof Reels, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLWPBS

Cord and Cable Reel Ball Stop for Weatherproof Reels

  • Ball Stop for Weatherproof Reels
  • Black

General

Catalog Number

HBLWPBS

Color

Construction

Steel

Duty

Heavy Duty

Item Type

Ball Stop

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Product Family

Heavy Duty Industrial

Specifications

Weight Lbs. (kg) - .2 (.09)

Style

Ball Stop

Type

Accessory

UPC

783585358987

Dimensions

Weight

0.25 lb

Electrical Ratings

Duty

Heavy Duty

Conductor Related

Nema Color

Orange

Certifications And Compliance

Industry Standard(s)

UL 355 and CSA, C22.2 No. 21

Operational

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Logistics

Carton Quantity

25

Pallet Quantity

4200