HUBBELL WIRING DEVICE-KELLEMS
Cord and Cable Reels, Commercial Cord Reel, 25', With Incandescent Lamp, Receptacle, Circuit Breaker, Yellow
Image of HBLC25143IN Cord and Cable Reels, Commercial Cord Reel, 25', With Incandescent Lamp, Receptacle, Circuit Breaker, Yellow
Discontinued

Cord and Cable Reels, Commercial Cord Reel, 25', With Incandescent Lamp, Receptacle, Circuit Breaker, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLC25143IN

Cord and Cable Reels, Commercial Cord Reel, 25', With Incandescent Lamp, Receptacle, Circuit Breaker, Yellow

  • Inline receptacle located on hand lamp
  • Desired cord length automatically maintained through positive latch mechanism
  • Constructed of durable corrosion-resistant steel

Ratchet Lock and be Enabled/Disabled

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

25 Ft

Cable Type

#14/3 SJT

Catalog Number

HBLC25143IN

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with Metallic Incandescent Hand Lamp with Receptacle and Circuit Breaker

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Lumen Output - 1150 Max
  • Electrical - Outlet Amps - 10
  • Electrical - Rating - 125V
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 16/3 SJT

Series

Commercial

Specifications

Light Type - Incandescent

Style

Incandescent

Type

Reel With Hand Lamp

UPC

783585190068

Dimensions

Cable Length

25 Ft

Cable Length Active

300

Cable Length Inactive

24

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

13 A

Current / Amperage Rating

13 A

Duty

Heavy Duty

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Specification

14/3 SJT

Cable Type

#14/3 SJT

Feeder Cord

14/3 SJT

Nema Color

Yellow and Black

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

  • Electrical - Lumen Output - 1150 Max
  • Electrical - Outlet Amps - 10
  • Electrical - Rating - 125V
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 16/3 SJT

Configuration

Base Type

Optional

Logistics

Carton Quantity

1