HUBBELL WIRING DEVICE-KELLEMS
Cord and Cable Reels, Pivot Base, For Commercial Reels, 340 Degree, Yellow
Image of HBL340PB Cord and Cable Reels, Pivot Base, For Commercial Reels, 340 Degree, Yellow
Discontinued

Cord and Cable Reels, Pivot Base, For Commercial Reels, 340 Degree, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL340PB

Replaced by: HBLI340PB

Cord and Cable Reel Pivot Base, for Commercial Reels, 340 Degree

Steel construction with yellow powder coat finish

Standard Product

General

Catalog Number

HBL340PB

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

340 Degree Pivot Base

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Series

Heavy Duty Industrial

Specifications

  • Classification - Commercial/Industrial
  • Weight Lbs. (kg) - 5 (2.3)

Style

Pivot Base

Type

Accessory

UPC

783585213361

Electrical Ratings

Duty

Heavy Duty

Conductor Related

Nema Color

Yellow

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed

Operational

Performance

Environment - Operations - Dry, indoor, non-hazardous locations