

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL50SDN
Nylon Coated Discharge Lead
Application
Equipment Grounding
Cable Length
50 Ft
Cable Type
Single 3/32" Steel Nylon Coated
Catalog Number
HBL50SDN
Color
Construction
Steel
Duty
Heavy Duty
Item Type
Single Lead Static Discharge Reel
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
Static Discharge Reel
Specifications
Style
Nylone Coated Steel Cable
Type
Single 3/32 in. Cable
UPC
783585358741
Cable Length
50 Ft
Cable Length Active
600
Reel Frame Dimension
Steel
Weight
11.35 lb
Duty
Heavy Duty
Cable Specification
3/32" Steel
Cable Type
Single 3/32" Steel Nylon Coated
Nema Color
Yellow and Black
Carton Quantity
1
Pallet Quantity
150