HUBBELL WIRING DEVICE-KELLEMS
Image of HBL501431W Cord and Cable Reels, Weatherproof Cord Reel, 50', 14/3 SO Cord, Yellow

Cord and Cable Reels, Weatherproof Cord Reel, 50', 14/3 SO Cord, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL501431W

Cord and Cable Reels, Weatherproof Cord Reel, 50', 14/3 SO Cord, Yellow

  • Ratchet lock can be disengaged in field
  • Optional pivot base allows 340° rotation of reel
  • Multi-position roller guide can be mounted in four different positions

Ratchet Lock and be Enabled/Disabled

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

50 Ft

Cable Type

#14/3 SOW-A

Catalog Number

HBL501431W

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with Stripped Leads

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Series

Heavy Duty Industrial

Specifications

  • Cable Length - 50' (15.2)
  • Weatherproof Reel Type - 14" Reel with 14/3 SOW-A Cable
  • Weight Lbs. (kg) - 55 (24.9)

Style

14" Reel

Type

Weatherproof Reel

UPC

783585209104

Dimensions

Cable Length

50 Ft

Cable Length Active

600

Cable Length Inactive

60

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Duty

Heavy Duty

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Conductor Related

Cable Specification

14/3 SOW-A

Cable Type

#14/3 SOW-A

Feeder Cord

14/3 SOW-A

Nema Color

Yellow and Black

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL 355 and CSA, C22.2 No. 21

Operational

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Configuration

Base Type

Optional

Logistics

Carton Quantity

1