

Brand: Hubbell Wiring Device-Kellems
Catalog ID: NHC102
Cord Connectors - Hubbell has the broadest line and the widest choice of materials in the industry. NPT hub sizes from ¼" to 3" in straight male end, 90°, 45°, female and underground feed connectors. They are available in your choice of aluminum, plated steel, nylon and stainless steel. The zinc-plated steel cord connectors offers the strength of steel and the corrosion resistance of zinc-plating. These heavy-duty connectors hold up to most manufacturing chemicals including acid solutions, solvents and other corrosive materials. Their machined steel nut and body allows for tightening the compression nut and NPT hub without worrying about stripping the threads. For larger size cord, NPT hub sizes 1" to 2", Hubbell utilizes malleable iron connectors which provide excellent holding and Liquidtight performance. Hubbell’s nylon cord connectors resist most common industrial corrosives and provide highly effective pullout protection in a lightweight design. They are ideal for any application where weight, conductivity or corrosion may be an issue. They’re available in NPT hub sizes from ¼" to 1". Stainless steel cord connectors provide superior strength and corrosion resistance for industrial and military applications. They are machined from 300 series stainless steel and come in ¼" to 1", NPT hub sizes.
Kit with interchangable bushings allows our cord connector to work with a wider range of cable diameters
Application
Wire management and cable strain relief
Catalog Number
NHC102
Color
Gray
Environmental Conditions
Hubbell cord connectors are suitable for use in hazardous locations poer Class 1 Div. 2, Class 2 Div. 1 & 2, Class 3 Div. 1 & 2 in accordance with the NEC
Item Type
Kitted Product
Material
Machined Aluminum
Series
Standard Duty Series
Style
Cord Connector Kit
Sub Brand
Kellems®
Temperature Rating
-30°F to +225°F (-34°C to +107°C)
Type
90° Male
UPC
783585993157
Dimensions
5.12 in x 3.95 in x 1.13 in
Height
1.13 in
Length
5.12 in
Weight
0.158 lb
Width
3.95 in
Conductor Range
.13-.63 in.
Number of Conductors
Single
Environmental Conditions
Hubbell cord connectors are suitable for use in hazardous locations poer Class 1 Div. 2, Class 2 Div. 1 & 2, Class 3 Div. 1 & 2 in accordance with the NEC
Industry Standard(s)
UL Listed
Nema Rating
NEMA Type 4, 4X, 12 and 13
Temperature Rating
-30°F to +225°F (-34°C to +107°C)