HUBBELL WIRING DEVICE-KELLEMS
Cord Connector Kit, 90 Degree Male, .38"- .88" Cable Diameter, 3/4" NPT Hub, Nylon Gray
Image of NHC103CR Cord Connector Kit, 90 Degree Male, .38"- .88" Cable Diameter, 3/4" NPT Hub, Nylon Gray
New

Cord Connector Kit, 90 Degree Male, .38"- .88" Cable Diameter, 3/4" NPT Hub, Nylon Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NHC103CR

Kellems Wire Management, Cord Connector Kit, 90 Degree Male, .38"- .88" Cable Diameter, 3/4" NPT Hub, Nylon Gray

Cord Connectors - Hubbell has the broadest line and the widest choice of materials in the industry. NPT hub sizes from ¼" to 3" in straight male end, 90°, 45°, female and underground feed connectors. They are available in your choice of aluminum, plated steel, nylon and stainless steel. The zinc-plated steel cord connectors offers the strength of steel and the corrosion resistance of zinc-plating. These heavy-duty connectors hold up to most manufacturing chemicals including acid solutions, solvents and other corrosive materials. Their machined steel nut and body allows for tightening the compression nut and NPT hub without worrying about stripping the threads. For larger size cord, NPT hub sizes 1" to 2", Hubbell utilizes malleable iron connectors which provide excellent holding and Liquidtight performance. Hubbell’s nylon cord connectors resist most common industrial corrosives and provide highly effective pullout protection in a lightweight design. They are ideal for any application where weight, conductivity or corrosion may be an issue. They’re available in NPT hub sizes from ¼" to 1". Stainless steel cord connectors provide superior strength and corrosion resistance for industrial and military applications. They are machined from 300 series stainless steel and come in ¼" to 1", NPT hub sizes.

  • Safety- Lubricated neoprene bushing compresses easily to form a liquid-tight seal and provide pull out protection
  • Security- Machined threads provide a strong positive seal
  • the tapered interior dome easily drives the bushing into the connector body
  • All-in-One Solution- Hubbell offers a full line of cord connector kits in NPT hub sizes 3/8", 1/2", 3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2", 3"

Kit with interchangable bushings allows our cord connector to work with a wider range of cable diameters

General

Application

Wire management and cable strain relief

Catalog Number

NHC103CR

Color

Gray

Environmental Conditions

Hubbell cord connectors are suitable for use in hazardous locations poer Class 1 Div. 2, Class 2 Div. 1 & 2, Class 3 Div. 1 & 2 in accordance with the NEC

Item Type

Kitted Product

Material

Nylon Gray

Series

Standard Duty Series

Style

Cord Connector Kit

Sub Brand

Kellems®

Temperature Rating

-30°F to +225°F (-34°C to +107°C)

Type

90° Male

UPC

783585993218

Dimensions

Dimensions

3.02 in x 2.2 in x 1.5 in

Height

1.5 in

Length

3.02 in

Weight

0.195 lb

Width

2.2 in

Conductor Related

Conductor Range

.38-.88 in.

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Hubbell cord connectors are suitable for use in hazardous locations poer Class 1 Div. 2, Class 2 Div. 1 & 2, Class 3 Div. 1 & 2 in accordance with the NEC

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Operational

Temperature Rating

-30°F to +225°F (-34°C to +107°C)