HUBBELL WIRING DEVICE-KELLEMS
Cord Connectors, Straight Female .50-.63", 3/4", Aluminum
Image of FHC1034 Cord Connectors, Straight Female .50-.63", 3/4", Aluminum
Image of FHC1034 Cord Connectors, Straight Female .50-.63", 3/4", Aluminum
play
Kellems Wire Management Solutions
play
Tray Cable Rated Connectors
Image of FHC1034 Cord Connectors, Straight Female .50-.63", 3/4", Aluminum

Cord Connectors, Straight Female .50-.63", 3/4", Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FHC1034

Kellems Wire Management, Cord Connectors, Straight Female .50-.63", 3/4", Aluminum

Machined aluminum straight female connector

Standard Product

General

Application

Straight Female- Form 2

Catalog Number

FHC1034

Color Code

Brown

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

Item Type

Cord Connectors

Material

Aluminum

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Product Family

Standard Duty Series

Specifications

  • Cord Diameter Inches (mm) - .50"-.63" (12.7-15.9)
  • Form Size - F2
  • Material - Aluminum
  • NPT Hub Size - 3/4 Inch

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Straight Female

UPC

783585203348

Dimensions

Display Size

3/4" NPT

Hub Size

3/4"

Weight

0.1 lb

Conductor Related

Conductor Range

0.5-0.63 in (12.7- 15.9 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Operational

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

25