HUBBELL WIRING DEVICE-KELLEMS
Image of KPORTOW Data and Telephone, KP-Plate ORTRONICS Bezel, Office White

Data and Telephone, KP-Plate ORTRONICS Bezel, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KPORTOW

Data and Telephone, KP-Plate ORTRONICS Bezel

  • For use with PolyTrak raceway
  • Removable cover on name plate

Standard Product

General

Application

1-Gang, Ort Bezel

Catalog Number

KPORTOW

Color

Office White

Construction

Molded

Cover Type

Specific to Non-Metallic Raceway

EU RoHS Indicator

Item Type

Raceway Box Plates

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 1 Data Module Opening

Style

ORTRONICS Bezel

Type

Cover Plates

UPC

783585262963

Certifications And Compliance

EU RoHS Indicator

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

20