HUBBELL WIRING DEVICE-KELLEMS
Data Housing Hardware, AMO Bracket, BNC-Style, Office White
Image of AMOBBN10 Data Housing Hardware, AMO Bracket, BNC-Style, Office White
Discontinued

Data Housing Hardware, AMO Bracket, BNC-Style, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AMOBBN10

Data Housing Hardware, AMO Bracket, BNC-Style, Office White

Product Sold in Packs of 10

Unloaded Bracket for BNC Connector

General

Catalog Number

AMOBBN10

EU RoHS Indicator

Yes

Item Type

Material

Composite

Shelves

None

UPC

662620804620

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • ADA compliant
  • CSA Certified
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10