HUBBELL WIRING DEVICE-KELLEMS
Decorator Switch, Residential Grade, Illuminated, Rocker Switch, General Purpose AC, Three Way, 15A 120/277V AC
Image of RSD315ILAL Decorator Switch, Residential Grade, Illuminated, Rocker Switch, General Purpose AC, Three Way, 15A 120/277V AC
Image of RSD315ILAL Decorator Switch, Residential Grade, Illuminated, Rocker Switch, General Purpose AC, Three Way, 15A 120/277V AC
Discontinued

Decorator Switch, Residential Grade, Illuminated, Rocker Switch, General Purpose AC, Three Way, 15A 120/277V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RSD315ILAL

Switches and Lighting Controls, Decorator Switch, Residential Grade, Illuminated, Rocker Switch, General Purpose AC, Three Way, 15A 120/277V AC, Push Back and Side Wired, Almond

  • Smooth, quiet rocker
  • Self-grounding feature is standard
  • Ultrasonically welded cover and base

General

Catalog Number

RSD315ILAL

UPC

883778101311

Dimensions

Weight

0.16 lb

Logistics

Carton Quantity

10