HUBBELL WIRING DEVICE-KELLEMS
Delivery Systems, Work Surface Boxes, Recessed, 4) Power, 1) 2-Unit iStation, Brushed Stainless Steel
Image of WSBB43UBSS Delivery Systems, Work Surface Boxes, Recessed, 4) Power, 1) 2-Unit iStation, Brushed Stainless Steel
Discontinued

Delivery Systems, Work Surface Boxes, Recessed, 4) Power, 1) 2-Unit iStation, Brushed Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBB43UBSS

Delivery Systems, Work Surface Boxes, Recessed, 4) Power, 1) 2-Unit iStation, Brushed Stainless Steel

  • Recessed
  • 4) Power
  • 1) 2-Unit iStation

Standard Product

General

Application - For Use On

Recessed Concealed Service

Catalog Number

WSBB43UBSS

Color

Stainless

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Furniture Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Dimensions - 8.98"L x 5.47"W x 2.97"H

Type

Boxes

UPC

783585190716

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

EU RoHS Indicator

No