

Brand: Hubbell Wiring Device-Kellems
Catalog ID: WSBE22BK
Lab benches and computer stations often require convenience power and data services for user interface. These two modules offer several configurations that can mount to table edges, above or below the surface.
Standard Product
Application - For Use On
Work Surface Mount
Catalog Number
WSBE22BK
Color
Black
Construction
Fabricated
Item Type
Work Surface Mount
Material - Mounting Hardware
Furniture Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Dimensions - 6.32"L x 2.19"W x 2.50"H
Type
Boxes
UPC
783585315249
Display Size
Standard Sized Product
Weight
3.05 lb
Cable Entry
Pre-Wired Cable