HUBBELL WIRING DEVICE-KELLEMS
Delivery Systems, Work Surface Boxes, Table Mount, 3) Power, 1) 1-Unit iStation, Silver
Image of WSBE31USV Delivery Systems, Work Surface Boxes, Table Mount, 3) Power, 1) 1-Unit iStation, Silver
Discontinued

Delivery Systems, Work Surface Boxes, Table Mount, 3) Power, 1) 1-Unit iStation, Silver

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBE31USV

Delivery Systems, Work Surface Boxes, Table Mount, 3) Power, 1) 1-Unit iStation, Silver

Lab benches and computer stations often require convenience power and data services for user interface. These two modules offer several configurations that can mount to table edges, above or below the surface.

  • Table Mount
  • 3) Power
  • 1) 1-Unit iStation

Standard Product

General

Application - For Use On

Work Surface Mount

Catalog Number

WSBE31USV

Color

Silver

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Furniture Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Dimensions - 8.25"L x 2.19"W x 2.50"H

Type

Boxes

UPC

783585190525

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

EU RoHS Indicator

No