HUBBELL WIRING DEVICE-KELLEMS
Device Plates and Accessories, Faceplate, KP Series, 1-Gang, Dual Coax Opening, Office White
Image of KP212 Device Plates and Accessories, Faceplate, KP Series, 1-Gang, Dual Coax Opening, Office White

Device Plates and Accessories, Faceplate, KP Series, 1-Gang, Dual Coax Opening, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KP212

KP Faceplate 1-Gang, Dual Coax Opening

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

General

Application

Dual Coax

Catalog Number

KP212

Color

Office White

Construction

Molded

Cover Type

Removable

EU RoHS Indicator

Item Type

Raceway Box Plates

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • PT1
  • PP1
  • PL1
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 2 Coax Openings

Style

Coax Openings(2)

Sub Brand

KP Face Plates

Type

Cover Plates

UPC

783585335490

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10