Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP26
Standard Product
Application
1) Decorator
Catalog Number
KP26
Color
Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
StyleLine Opening
Sub Brand
Face Plates
Type
Cover Plates
UPC
783585335469
Width
2.5 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL
Non Hazardous Location
Non-Hazardous
Standards - RoHS Compliance Status
CM
Number of Gang(s)
1-Gang
Carton Quantity
10