HUBBELL WIRING DEVICE-KELLEMS
Image of KP212AL Device Plates and Accessories, KP Plate, 2 Coax, Almond

Device Plates and Accessories, KP Plate, 2 Coax, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KP212AL

KP Faceplate 2 Coax

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

General

Catalog Number

KP212AL

Color

Almond

Construction

Molded

Cover Type

Specific to Non-Metallic Raceway

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

Material

Non-Metallic

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 2 Coax Openings

Style

Coax Openings(2)

Type

Cover Plates

UPC

783585339863

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Non Hazardous Location

Non-Hazardous

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10