

Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP2140AL
Standard Product
Catalog Number
KP2140AL
Color
Almond
Construction
Molded
Cover Type
Specific to Non-Metallic Raceway
Item Type
Raceway Box Plates
Material
Non-Metallic
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
PT1;PP1;PL1;Non Metallic PlugTrak;PW1;PW2;PB2;PB3;PS3
Specifications
Style
Coax Opening(1) Jack Opening(1)
Type
Cover Plates
UPC
783585339900
Weight
0.1 lb
Width
3.5 in
Non Hazardous Location
Non-Hazardous
Number of Gang(s)
1-Gang
Carton Quantity
10
Pallet Quantity
5250