HUBBELL WIRING DEVICE-KELLEMS
Image of AR101 Dimmer, Rotary Dimmer,Single Pole, 1000W, Beige
Image of AR101 Dimmer, Rotary Dimmer,Single Pole, 1000W, Beige
Discontinued

Dimmer, Rotary Dimmer,Single Pole, 1000W, Beige

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AR101

Switches and Lighting Controls, Dimmer, Rotary Dimmer, Single Pole, 1000W, Beige

  • Rotary Dimmer
  • Single Pole
  • 1000W

General

Catalog Number

AR101

Color

Beige

Item Type

Rotary Control Dimmer

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Series

Architectural Grade

Specifications

  • Dimmer Style - Architectural Grade Rotary
  • Product Type - Dimmers
  • Switch Type - Single Pole

Style

Single Pole

Type

Rotary Control

UPC

783585224213

Dimensions

Weight

0.65 lb

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

1000 W

Conductor Related

Number Of Poles

Single Pole

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Logistics

Carton Quantity

10