HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS6PAC DISC ,60A UNFUSED, 4X,LED LIGHTS, HBLAC1
Image of HBLDS6PAC DISC ,60A UNFUSED, 4X,LED LIGHTS, HBLAC1
Image of HBLDS6PAC DISC ,60A UNFUSED, 4X,LED LIGHTS, HBLAC1
Image of HBLDS6PAC DISC ,60A UNFUSED, 4X,LED LIGHTS, HBLAC1
Image of HBLDS6PAC DISC ,60A UNFUSED, 4X,LED LIGHTS, HBLAC1
Discontinued

DISC ,60A UNFUSED, 4X,LED LIGHTS, HBLAC1

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS6PAC

DISC ,60A UNFUSED, 4X,LED LIGHTS, HBLAC1

Hubbell’s new 30A Circuit-Lock Disconnect with integral phase indication LEDs redefines the benchmark for safety by providing insight into the enclosure while in use. Six highly visible LEDs (3 line side/3 load side) display the electrical status of the switch by phase. This voltage detection feature significantly improves existing safety and maintenance procedures by visually providing critical information, such as a welded contact or dropped phase, to personnel prior to removing the enclosure cover. With an ever-growing focus on safety improvements, Hubbell inSIGHT TM disconnects provide a difference you literally can see.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Secondary confirmation of isolation of power
  • Certified by NSF
  • Highly visible red handle meets OSHA LO/TO capabilities
  • Accepts up to 2 Auxiliary contacts

General

Application

LED indicators / Labelless

Catalog Number

HBLDS6PAC

Enclosure Type

Non-Metallic

EU RoHS Indicator

Series

Non-Fused

Style

inSIGHT

Type

Disconnect Switches

UPC

783585640082

Dimensions

Weight

6 lb

Electrical Ratings

Current / Amperage Rating

60 A

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

1

Pallet Quantity

168