HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS6J DISCONNECT, 60A UNFUSED, 4X, W/ JOG
Discontinued

DISCONNECT, 60A UNFUSED, 4X, W/ JOG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS6J

DISCONNECT, 60A UNFUSED, 4X, W/ JOG

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • 60A UNFUSED
  • 4X
  • W/ JOG

General

Application

Jog Switch / Labelless (60A)

Catalog Number

HBLDS6J

Enclosure Type

Non-Metallic

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused

Style

Jog

Type

Disconnect Switches

UPC

783585365251

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer