HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS10SSRJ DISCONNECT, 60A UNFUSED, 4X,LED LIGHTS
Image of HBLDS10SSRJ DISCONNECT, 60A UNFUSED, 4X,LED LIGHTS

DISCONNECT, 60A UNFUSED, 4X,LED LIGHTS

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS10SSRJ

DISCONNECT, 60A UNFUSED, 4X,LED LIGHTS

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • 60A UNFUSED
  • 4X
  • LED LIGHTS

General

Application

Jog Switch / Labelless

Catalog Number

HBLDS10SSRJ

Enclosure Type

Stainless Steel

Series

Non-Fused

Style

Jog

Type

Disconnect Switches

UPC

783585640389

Dimensions

Weight

12.05 lb

Electrical Ratings

Current / Amperage Rating

100 A