HUBBELL WIRING DEVICE-KELLEMS
Disconnect Switch, Motor Quick, 3 Pole, 30A 600V AC, NEMA 1 Enclosure, With 1) Pre-Wired LINKOSITY Female Receptacle
Image of HBL1389MQR Disconnect Switch, Motor Quick, 3 Pole, 30A 600V AC, NEMA 1 Enclosure, With 1) Pre-Wired LINKOSITY Female Receptacle

Disconnect Switch, Motor Quick, 3 Pole, 30A 600V AC, NEMA 1 Enclosure, With 1) Pre-Wired LINKOSITY Female Receptacle

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1389MQR

Disconnect Switch, Motor Quick, 3 Pole, 30A 600V AC, NEMA 1 Enclosure, With 1) Pre-Wired LINKOSITY Female Receptacle

  • Thermoplastic Cover on Plated Steel Base
  • Crush and Impact Resistance of MC Cable
  • Pre-wired with LINKOSITY® components

Standard Product

General

Catalog Number

HBL1389MQR

Enclosure Type

Type 1

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

20

Ingress Protection

IP67

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Max. continuous 60°C, Min. continuous -40°C Without impact

Performance

  • Electrical - Dielectric Voltage - 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - 6,000 cycles with load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/V-0
  • Environmental - Operating Temperature - Max. continuous 60°C, Min. continuous -40°C w/o impact
  • Mechanical - Mechanical Life - 10,000 minimum cycles
  • Mechanical - Terminal Accommodations - 30A, #14 AWG Min. - #10 AWG Max
  • Mechanical - Terminal Torque - 30A, 20 inch pounds

Series

MotorQuick/LINKOSITY

Specifications

  • Contact Carrier - Nylon 6/6, white
  • Contact Materials - Brass pins
  • Contact Plating - Hard gold over palladium/nickel
  • Coupling Hardware - Nickel plated brass
  • Overmold Material - Glass filled polyurethane, gray

Type

Disconnect Switches

UPC

783585310909

Dimensions

Dimensions

4.52 in x 3.97 in x 3.4 in

Display Size

Standard Sized Product

Height

3.4 in

Length

4.52 in

Weight

2 lb

Width

3.97 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pre-Wired

Current Rating

30 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Three Phase

Wattage

18000

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

  • Listed to UL 2238 and UL 50E
  • UL 508, Industrial Control Equipment File #E36355

Force Related

Load Capacity

Inductive

Operational

Horsepower - Maximum

20

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Max. continuous 60°C, Min. continuous -40°C Without impact

Performance

  • Electrical - Dielectric Voltage - 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - 6,000 cycles with load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/V-0
  • Environmental - Operating Temperature - Max. continuous 60°C, Min. continuous -40°C w/o impact
  • Mechanical - Mechanical Life - 10,000 minimum cycles
  • Mechanical - Terminal Accommodations - 30A, #14 AWG Min. - #10 AWG Max
  • Mechanical - Terminal Torque - 30A, 20 inch pounds

Logistics

Carton Quantity

5