



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDS20RS
Hubbell’s 200A Disconnect Switches are the latest addition to the Circuit-Lock® family of switched enclosures. The enclosures are designed to withstand harsh environments with exposure to water, chemicals, oils and frequent washdowns. Available in non-metallic or stainless steel, the enclosures are UL Listed Type 4X and 12.
Catalog Number
HBLDS20RS
Product Family
Non-Fused;Fused
Style
Replacement Switches
Type
Accessories
UPC
783585365015
Weight
4.85 lb
Amperage Rating
200 A
Current / Amperage Rating
200 A