


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLB7NFD21A
Hubbell’s hazardous location line of non-fused disconnect switches are typically used for applications with the presence of flammable gasses or vapors, ignitable dusts and fibers. They are also suitable for use in outdoor or indoor damp, wet and dirty locations or in areas where frequent wash downs, heavy rain, or water spray routinely occurs. These switches are compact in size to reduce cost and make it easier to position on the wall or piece of equipment. The enclosures are made of copper-free aluminum and have a polyester/epoxy finish to prevent corrosion. The highly visible handles can be locked out to comply with OSHA Lockout/Tagout regulations.
Catalog Number
HBLB7NFD21A
Color
Horsepower - Maximum
50
Item Type
Unfused Disconnect Switch
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Specifications
Style
Unfused
Type
Switch Only
UPC
783585242613
Dimensions
13.06 in x 8.13 in x 7.81 in
Height
7.81 in
Length
13.06 in
Weight
23.25 lb
Width
8.13 in
Amperage Rating
100 A
Current / Amperage Rating
100 A
Current Rating
100 A
Voltage Rating
600 VAC
Industry Standard(s)
UL98 Certified
Horsepower - Maximum
50