HUBBELL WIRING DEVICE-KELLEMS
Disconnect Switches, Non Fused, Hazardous Location, 60A 600V AC, 3-Pole
Image of HBLB7NFD26A Disconnect Switches, Non Fused, Hazardous Location, 60A 600V AC, 3-Pole
Buy America(n) Qualified

Disconnect Switches, Non Fused, Hazardous Location, 60A 600V AC, 3-Pole

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLB7NFD26A

Disconnect Switches, Non Fused, Hazardous Location, 60A 600V AC, 3-Pole

Hubbell’s hazardous location line of non-fused disconnect switches are typically used for applications with the presence of flammable gasses or vapors, ignitable dusts and fibers. They are also suitable for use in outdoor or indoor damp, wet and dirty locations or in areas where frequent wash downs, heavy rain, or water spray routinely occurs. These switches are compact in size to reduce cost and make it easier to position on the wall or piece of equipment. The enclosures are made of copper-free aluminum and have a polyester/epoxy finish to prevent corrosion. The highly visible handles can be locked out to comply with OSHA Lockout/Tagout regulations.

  • Lockable handle to meet OSHA Lockout/Tagout regulations
  • Large visible rotary handle with “On-Off” indicator
  • Rotary handle style operating mechanism with lockout provision

General

Catalog Number

HBLB7NFD26A

Color

Gray

EU RoHS Indicator

No

Horsepower - Maximum

40

Item Type

Unfused Disconnect Switch

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Disconnect Switch

Specifications

  • Conduit Sizes - 1½ NPT
  • Cover Bolts - Stainless Steel
  • Finish - Grey Powder Polyester painted exterior
  • O-Ring Gasket - Silicone
  • Terminal Wire Size - #14-4

Style

Unfused

Type

Switch Only

UPC

783585242606

Dimensions

Dimensions

13.06 in x 8.13 in x 7.81 in

Height

7.81 in

Length

13.06 in

Width

8.13 in

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Current Rating

60 A

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Industry Standard(s)

UL98 Certified

Operational

Horsepower - Maximum

40