HUBBELL WIRING DEVICE-KELLEMS
Disconnect Switches, Replacement Cover, 30A 600V AC, Unfused, With Jog
Image of HBLDS3RCJ Disconnect Switches, Replacement Cover, 30A 600V AC, Unfused, With Jog
Image of HBLDS3RCJ Disconnect Switches, Replacement Cover, 30A 600V AC, Unfused, With Jog
Discontinued

Disconnect Switches, Replacement Cover, 30A 600V AC, Unfused, With Jog

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3RCJ

Disconnect Switches, Replacement Cover,30A 600V AC, Unfused, With Jog

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities
  • Reversible interior accomodates top or bottom conduit opening

General

Application

Jog Switch / Labelless (30A)

Catalog Number

HBLDS3RCJ

Series

Non-Fused;Fused

Style

Replacement Covers

Type

Accessories

UPC

783585457819

Dimensions

Weight

0.75 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM