HUBBELL WIRING DEVICE-KELLEMS
Image of 30MIFRS Disconnect Switches, Replacement Switch, 30A 600V, 3-Pole
Image of 30MIFRS Disconnect Switches, Replacement Switch, 30A 600V, 3-Pole
Discontinued

Disconnect Switches, Replacement Switch, 30A 600V, 3-Pole

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 30MIFRS

Disconnect Switches, Replacement Switch, 30A 600V, 3-Pole

  • Replacement Switch
  • 30A 600V
  • 3-Pole

Product details

General

Catalog Number

30MIFRS

Series

Fused

Style

Replacement Switches

Type

Accessories

UPC

783585550053

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A