HUBBELL WIRING DEVICE-KELLEMS
Disconnect Switches, Square top Enclosure, 30A 600V AC, Non-Fused, NEMA 4X, Stainless Steel, With 5' Pre-Wired Female Cable
Image of HBLDS3SSMQ5 Disconnect Switches, Square top Enclosure, 30A 600V AC, Non-Fused, NEMA 4X, Stainless Steel, With 5' Pre-Wired Female Cable

Disconnect Switches, Square top Enclosure, 30A 600V AC, Non-Fused, NEMA 4X, Stainless Steel, With 5' Pre-Wired Female Cable

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3SSMQ5

Disconnect Switches, Square top Enclosure, 30A 600V AC, Non-Fused, NEMA 4X, Stainless Steel, With 5' Pre-Wired Female Cable

  • Formed in nonporous 304 stainless steel
  • IP69k and Type 4X,12K water ingress protection
  • Labelless markings on the cover
  • Lockable Handle to Meet OSHA Lockout/Tagout Regulations
  • Cable Ratings: TC-ER, MTW, STOOW

General

Catalog Number

HBLDS3SSMQ5

Enclosure Type

Type 4X

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

15

Ingress Protection

IP67

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - 6,000 cycles with load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max. continuous 75°C, Min. continuous -40°C
  • Mechanical - Impact Resistance - UL746C
  • Mechanical - Mechanical Life - 10,000 minimum cycles
  • Mechanical - Terminal Accommodations - 30A, #14 AWG Min. - #10 AWG Max
  • Mechanical - Terminal Torque - 30A, 20 inch pounds

Series

MotorQuick/LINKOSITY

Specifications

  • Contact Carrier - Nylon 6/6, white
  • Contact Materials - Brass pins
  • Contact Plating - Hard gold over palladium/nickel
  • Coupling Hardware - Nickel plated brass
  • Overmold Material - Glass filled polyurethane, gray

Type

Disconnect Switches

UPC

783585372617

Dimensions

Dimensions

8.5 in x 6 in x 4.12 in

Height

4.12 in

Length

8.5 in

Width

6 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pre-Wired

Current Rating

30 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Three Phase

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Listed to UL 2238 and UL 50E
  • UL 508, Industrial Control Equipment File #E36355

Operational

Horsepower - Maximum

15

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - 6,000 cycles with load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max. continuous 75°C, Min. continuous -40°C
  • Mechanical - Impact Resistance - UL746C
  • Mechanical - Mechanical Life - 10,000 minimum cycles
  • Mechanical - Terminal Accommodations - 30A, #14 AWG Min. - #10 AWG Max
  • Mechanical - Terminal Torque - 30A, 20 inch pounds