HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS10SSPJ DISCONNECT, UN-F, 100A, 4X, SS, LED, JOG
Image of HBLDS10SSPJ DISCONNECT, UN-F, 100A, 4X, SS, LED, JOG

DISCONNECT, UN-F, 100A, 4X, SS, LED, JOG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS10SSPJ

DISCONNECT, UN-F, 100A, 4X, SS, LED, JOG

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • UN-F
  • 100A
  • 4X
  • SS

General

Application

LED indicators / Jog Switch / Labelless

Catalog Number

HBLDS10SSPJ

Enclosure Type

Stainless Steel

Series

Non-Fused

Style

inSIGHT

Type

Disconnect Switches

UPC

783585640297

Dimensions

Weight

10.7 lb

Electrical Ratings

Current / Amperage Rating

100 A