HUBBELL WIRING DEVICE-KELLEMS
Double Pole Double Throw Toggle Switch, Extra Heavy Duty, 20A 120/277V AC
Double Pole Double Throw Toggle Switch
Double Pole Double Throw Toggle Switch

Double Pole Double Throw Toggle Switch, Extra Heavy Duty, 20A 120/277V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1386

Extra Heavy Duty Industrial Grade Double Pole Double Throw Toggle Switch, 20A 120/277V AC, Brown

Enhance your industrial settings with the Extra Heavy Duty Industrial Grade Double Pole Double Throw Toggle Switch. Designed for general purpose AC applications, it features a double pole double throw center off mechanism, supports 20A, 120/277V AC, and accommodates both back and side wiring. The durable brown toggle ensures visibility and reliability in demanding environments, making it ideal for controlling power with added safety.

  • Durable nylon toggle resistant to wear and tear
  • Large brass screws with deep slots for secure fastening
  • Wiring strip gauge for precise installation

Experience reliable and robust performance with the Hubbell Extra Heavy-Duty Industrial Grade Toggle Switch. Featuring a double pole, double throw center-off mechanism, this switch is ideal for applications requiring precise power management and enhanced safety.

General

Action

DPDT

Application

Back and Side Wired

Catalog Number

HBL1386

Color

Brown

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. Solid and stranded copper wire only

Product Family

Extra Heavy Duty

Specifications

  • Base Material - Thermoset, Green
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoset

Style

Double Pole Double Throw

Type

Toggle

UPC

783585432649

Dimensions

Dimensions

4.06 in x 1.31 in x 1.89 in

Height

1.89 in

Length

4.06 in

Weight

0.25 lb

Width

1.31 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Conductor Related

Number Of Poles

Double Pole

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Action

DPDT

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. Solid and stranded copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

4500