HUBBELL WIRING DEVICE-KELLEMS
Dual Function Self-Test AFCI/GFCI Receptacle, 15A, Brown
Image of AFGF15TR Dual Function Self-Test AFCI/GFCI Receptacle, 15A, Brown
Discontinued

Dual Function Self-Test AFCI/GFCI Receptacle, 15A, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFGF15TR

15A COMB AF/GF REC BROWN.

Ground Fault and Arc Fault Protection in ONE Device - Provides people protection from harmful ground faults by limiting the level of leakage current available. Detects potentially hazardous electrical arcing in a circuit and interrupts power upon recognition. Compliant to National Electric Code (NEC®) - NEC® section 210.12 requires arc fault circuit interrupting protection in dwelling units, dormitory units and on dwelling unit branch circuits that are extended or modified. Dwelling units include all 120 volt, single phase, 15 and 20 ampere branch circuits supplying outlets in dwelling unit kitchens, family rooms, dining rooms, living rooms, libraries, dens, bedrooms, laundry rooms and similar living areas. Compliant to NEC 406.4 as a replacement for ungrounded receptacles for both AFCI and GFCI protection. Application Advantage versus Dual Function Breaker - Dual Function AF/GF Receptacle provides localized test/reset access and clear indication of power, trip or end of life condition. Cost effective and easy to install.

  • Cost effective solution conveniently located within living space
  • clearly visible, easily resettable if necessary
  • Dual functionality, interrupts power if a ground fault or arc fault is detected
  • Safety feature prevents device from resetting if it can no longer provide protection or is reverse wired
  • Intuitive visual indication is provided for power (LED green ON), trip condition (LED green OFF)
  • Clear indication if unit can no longer provide protection (LED red flashes) and will not reset

General

Catalog Number

AFGF15TR

EU RoHS Indicator

Contact Manufacturer

UPC

883778430053

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10