
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLMPDC
Catalog Number
HBLMPDC
Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
TPE
Style
For Insul-lock plus
Type
Cover
UPC
783585788654
Dimensions
0.54 in x 1.22 in x 1.42 in
Height
1.42 in
Length
0.54 in
Width
1.22 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
100